! Filename: BFR106CE.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .911 179.4 1.895 -1.7 .001 77.4 .999 -1.8 100 .913 178.1 1.891 -4.5 .003 100.5 1.001 -4.5 200 .919 176.8 1.892 -8.8 .007 121.0 1.003 -9.0 300 .924 175.1 1.891 -13.3 .014 129.7 1.013 -13.5 400 .933 173.5 1.896 -17.7 .022 134.1 1.023 -18.3 500 .945 171.7 1.901 -22.3 .032 136.7 1.039 -23.0 600 .962 169.9 1.911 -27.1 .045 137.7 1.047 -27.7 700 .980 167.7 1.904 -32.0 .061 138.7 1.066 -32.7 800 1.004 165.5 1.907 -37.0 .079 139.1 1.084 -37.9 900 1.026 163.3 1.903 -42.7 .101 137.6 1.109 -43.3 1000 1.053 160.7 1.902 -48.5 .124 135.4 1.131 -48.5 1200 1.112 155.0 1.892 -60.7 .182 130.3 1.178 -60.5 1400 1.163 148.0 1.860 -75.0 .249 123.1 1.227 -73.1 1600 1.209 140.1 1.782 -90.0 .326 115.3 1.241 -86.7 1800 1.224 131.3 1.671 -106.9 .400 105.7 1.236 -101.2 2000 1.226 123.2 1.516 -124.3 .467 96.7 1.199 -115.7