! Filename: BFR106CF.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=30mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .944 179.5 1.929 -1.5 .001 58.3 1.001 -1.8 100 .946 178.1 1.928 -4.2 .003 97.3 1.002 -4.5 200 .950 176.8 1.926 -8.1 .008 116.5 1.002 -9.0 300 .955 175.2 1.927 -12.3 .014 129.4 1.013 -13.8 400 .963 173.4 1.933 -16.4 .023 134.5 1.021 -18.3 500 .974 171.8 1.937 -20.5 .033 136.5 1.035 -23.2 600 .990 169.9 1.947 -24.9 .045 138.1 1.048 -27.9 700 1.007 167.9 1.941 -29.4 .062 138.7 1.064 -32.9 800 1.032 165.8 1.945 -34.0 .080 138.4 1.082 -38.1 900 1.052 163.6 1.942 -39.2 .101 137.0 1.107 -43.5 1000 1.078 161.2 1.946 -44.5 .125 135.1 1.129 -48.6 1200 1.138 156.0 1.942 -55.7 .184 129.9 1.174 -60.3 1400 1.193 149.5 1.919 -68.6 .252 123.2 1.228 -72.5 1600 1.245 142.0 1.859 -82.4 .330 115.7 1.259 -85.9 1800 1.280 133.8 1.763 -97.8 .409 106.5 1.264 -100.1 2000 1.292 125.7 1.625 -113.9 .480 97.4 1.243 -114.7