! Filename: BFR106D.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .427 -115.1 46.126 126.4 .015 63.2 .567 -54.4 ! 35.8 100 .493 -153.2 22.301 104.3 .023 62.6 .288 -78.3 ! 28.6 200 .515 -168.0 11.587 94.1 .040 70.2 .166 -94.7 ! 22.7 300 .508 -174.8 7.868 88.4 .054 72.6 .130 -104.9 ! 19.3 400 .502 -179.5 5.988 84.9 .071 74.0 .116 -110.3 ! 16.9 500 .512 177.7 4.820 80.7 .087 74.2 .109 -114.6 ! 15.0 600 .509 176.7 4.064 77.5 .104 74.2 .110 -116.2 ! 13.5 700 .507 173.6 3.498 74.9 .120 73.6 .110 -117.3 ! 12.2 800 .513 169.6 3.094 72.1 .136 72.8 .109 -117.6 ! 11.2 900 .517 168.4 2.786 69.1 .153 72.5 .111 -117.6 ! 10.3 1000 .520 165.9 2.516 66.3 .169 71.2 .111 -119.4 ! 9.4 1200 .538 162.3 2.146 61.9 .198 69.8 .113 -123.7 ! 8.2 1400 .535 158.1 1.874 56.7 .228 68.0 .120 -127.2 ! 7.0 1600 .540 154.1 1.692 52.1 .257 66.7 .123 -129.6 ! 6.1 1800 .532 149.3 1.552 47.9 .287 64.5 .128 -133.4 ! 5.3 2000 .553 143.1 1.424 45.1 .316 63.1 .129 -139.1 ! 4.7