! Filename: BFR106E.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jun 1990 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .610 -55.4 29.728 147.5 .020 67.8 .838 -27.6 ! 36.7 100 .534 -108.4 19.206 119.9 .033 54.9 .557 -47.3 ! 28.7 200 .522 -143.2 11.005 103.1 .046 54.8 .345 -55.6 ! 22.8 300 .508 -156.7 7.618 94.5 .056 56.7 .267 -57.4 ! 19.3 400 .509 -164.6 5.828 89.5 .068 61.2 .231 -57.6 ! 16.9 500 .505 -170.5 4.713 84.1 .081 63.7 .211 -58.2 ! 14.9 600 .503 -174.3 3.996 80.5 .094 65.8 .205 -59.5 ! 13.5 700 .501 -178.9 3.435 77.3 .106 66.7 .203 -60.6 ! 12.2 800 .503 176.5 3.048 73.7 .120 67.1 .200 -61.6 ! 11.1 900 .502 173.6 2.737 70.6 .134 68.5 .202 -62.7 ! 10.2 1000 .518 172.1 2.472 67.6 .148 68.3 .201 -64.0 ! 9.4 1200 .518 165.6 2.111 62.2 .174 68.4 .199 -68.3 ! 8.0 1400 .526 161.7 1.840 57.3 .200 67.7 .203 -73.8 ! 6.9 1600 .534 158.3 1.665 51.9 .228 67.8 .208 -77.8 ! 6.1 1800 .527 152.9 1.513 48.9 .255 66.7 .212 -83.1 ! 5.2 2000 .555 146.0 1.381 44.4 .283 65.8 .209 -88.1 ! 4.6