! Filename: BFR106F.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jun 1990 ! Bias condition: Vce=10V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .537 -72.6 39.272 139.0 .018 64.2 .745 -37.4 ! 36.9 100 .484 -125.7 22.247 112.7 .027 57.1 .433 -58.1 ! 29.0 200 .482 -152.1 12.075 98.7 .041 61.6 .251 -66.8 ! 23.1 300 .474 -165.3 8.282 91.6 .054 64.6 .189 -70.0 ! 19.6 400 .479 -171.3 6.288 87.5 .069 67.4 .161 -71.2 ! 17.2 500 .485 -175.7 5.076 82.7 .083 69.2 .146 -72.2 ! 15.4 600 .482 -178.5 4.281 79.2 .098 70.0 .142 -74.3 ! 13.9 700 .483 178.5 3.690 76.5 .113 70.5 .141 -74.7 ! 12.6 800 .474 174.0 3.257 73.5 .127 70.4 .138 -75.2 ! 11.4 900 .485 172.3 2.926 70.4 .142 70.8 .142 -75.6 ! 10.6 1000 .486 170.3 2.645 67.7 .157 69.9 .140 -77.2 ! 9.7 1200 .502 164.9 2.260 62.6 .184 68.9 .139 -81.1 ! 8.4 1400 .504 161.6 1.967 57.7 .212 67.3 .142 -85.9 ! 7.2 1600 .502 157.6 1.761 52.8 .239 66.8 .148 -89.2 ! 6.3 1800 .507 152.4 1.621 49.4 .267 65.3 .150 -93.7 ! 5.6 2000 .524 146.2 1.484 45.2 .294 64.1 .148 -98.9 ! 4.9