! Filename: BFR505A.S2P Version: 3.0 ! Philips part #: BFR505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=0.50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .987 -1.8 1.368 177.3 .008 87.7 .995 -1.2 ! 38.9 100 .984 -4.5 1.362 173.8 .019 86.4 .994 -2.8 ! 37.2 200 .981 -9.1 1.353 167.9 .039 82.7 .991 -5.8 ! 34.5 300 .972 -13.8 1.354 161.9 .057 79.5 .983 -8.7 ! 30.0 400 .959 -18.3 1.351 156.8 .075 76.8 .975 -11.5 ! 26.6 500 .948 -22.5 1.333 151.7 .092 74.2 .967 -14.2 ! 24.3 600 .933 -26.7 1.314 146.8 .108 71.5 .957 -16.8 ! 22.0 700 .916 -30.8 1.298 142.2 .123 68.9 .946 -19.3 ! 20.0 800 .894 -34.7 1.291 137.4 .137 66.5 .933 -21.4 ! 18.1 900 .869 -38.7 1.284 132.4 .149 64.0 .921 -23.5 ! 16.5 1000 .844 -42.7 1.263 127.9 .160 61.6 .906 -25.5 ! 14.9 1200 .791 -50.7 1.232 119.2 .180 57.0 .873 -29.6 ! 12.3 1400 .740 -58.8 1.224 111.5 .195 53.5 .841 -33.1 ! 10.5 1600 .693 -65.3 1.199 105.0 .204 50.3 .814 -35.9 ! 9.1 1800 .648 -71.1 1.155 98.9 .212 48.6 .792 -38.5 ! 7.9 2000 .581 -77.5 1.127 92.1 .217 46.1 .761 -40.8 ! 6.6 2200 .518 -85.3 1.111 85.9 .220 44.2 .728 -43.5 ! 5.6 2400 .476 -94.2 1.106 79.5 .223 43.0 .699 -46.6 ! 4.9 2600 .450 -101.1 1.081 75.3 .223 43.0 .683 -49.6 ! 4.4 2800 .413 -106.2 1.072 71.7 .225 44.3 .677 -51.6 ! 4.1 3000 .356 -112.4 1.038 67.1 .225 45.3 .658 -53.1 ! 3.4