! Filename: BFR505F.S2P Version: 3.0 ! Philips part #: BFR505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=7.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .841 -8.1 16.013 169.4 .007 84.5 .971 -5.0 ! 41.8 100 .796 -19.6 14.950 157.0 .017 79.3 .929 -11.6 ! 36.5 200 .685 -35.8 13.083 140.5 .031 72.1 .828 -19.3 ! 30.1 300 .572 -48.1 11.182 128.0 .042 69.7 .739 -23.4 ! 26.1 400 .480 -57.1 9.517 118.9 .051 68.6 .675 -25.4 ! 23.4 500 .411 -63.5 8.163 112.0 .060 68.9 .631 -26.5 ! 21.2 600 .357 -68.1 7.124 106.7 .067 69.1 .601 -27.0 ! 19.6 700 .313 -71.2 6.289 102.1 .076 69.9 .580 -27.2 ! 18.2 800 .278 -73.5 5.626 98.3 .084 70.3 .566 -27.2 ! 17.0 900 .245 -75.9 5.082 94.8 .092 70.9 .555 -27.3 ! 16.0 1000 .215 -77.8 4.626 91.7 .100 71.0 .544 -27.3 ! 15.0 1200 .168 -82.7 3.939 86.4 .116 71.4 .526 -28.0 ! 13.4 1400 .143 -89.2 3.456 82.0 .133 71.6 .514 -29.2 ! 12.2 1600 .126 -86.9 3.058 78.2 .148 71.7 .511 -30.0 ! 11.1 1800 .104 -85.6 2.755 74.8 .164 71.8 .509 -31.0 ! 10.2 2000 .073 -83.5 2.519 71.0 .181 71.1 .501 -31.4 ! 9.3 2200 .041 -97.8 2.340 67.8 .198 70.4 .485 -32.6 ! 8.6 2400 .036 -130.1 2.205 64.2 .215 69.6 .468 -35.1 ! 7.9 2600 .042 -132.4 2.052 61.7 .230 69.0 .460 -37.9 ! 7.3 2800 .032 -129.6 1.954 59.7 .247 68.8 .464 -39.6 ! 6.9 3000 .011 144.2 1.852 56.5 .263 67.8 .460 -40.1 ! 6.4