! Filename: BFR505G.S2P Version: 3.0 ! Philips part #: BFR505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=0.50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .988 -1.7 1.312 177.4 .008 89.6 .995 -1.2 ! 38.5 100 .985 -4.4 1.313 174.0 .019 86.8 .994 -2.7 ! 37.0 200 .983 -8.8 1.303 168.1 .038 83.0 .992 -5.6 ! 34.7 300 .975 -13.3 1.296 162.3 .057 80.0 .984 -8.5 ! 30.3 400 .962 -17.7 1.295 157.3 .074 77.0 .977 -11.2 ! 26.9 500 .952 -21.8 1.279 152.2 .091 74.6 .969 -13.9 ! 24.5 600 .938 -25.7 1.256 147.5 .107 72.1 .960 -16.4 ! 22.2 700 .921 -29.6 1.243 142.9 .122 69.6 .949 -18.8 ! 20.1 800 .901 -33.5 1.237 138.2 .135 67.1 .938 -20.9 ! 18.3 900 .878 -37.4 1.237 133.2 .148 64.7 .927 -22.9 ! 16.7 1000 .854 -41.2 1.215 128.7 .159 62.3 .912 -24.9 ! 15.1 1200 .801 -49.0 1.194 120.0 .179 57.8 .880 -29.0 ! 12.5 1400 .752 -56.9 1.191 112.5 .195 54.2 .848 -32.5 ! 10.6 1600 .706 -63.2 1.171 105.9 .204 51.0 .822 -35.4 ! 9.3 1800 .660 -68.8 1.128 99.8 .213 49.2 .801 -38.1 ! 8.0 2000 .595 -74.8 1.100 93.0 .218 46.7 .771 -40.4 ! 6.6 2200 .533 -82.4 1.084 86.9 .223 44.6 .739 -43.2 ! 5.6 2400 .492 -90.8 1.081 80.5 .226 43.2 .709 -46.3 ! 4.9 2600 .465 -97.5 1.058 76.3 .226 43.1 .693 -49.2 ! 4.4 2800 .428 -102.4 1.051 72.7 .227 44.1 .685 -51.3 ! 4.1 3000 .370 -108.0 1.019 68.2 .227 45.0 .666 -52.8 ! 3.4