! Filename: BFR505L.S2P Version: 3.0 ! Philips part #: BFR505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=7.5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .866 -7.3 15.867 169.8 .007 84.5 .972 -4.8 ! 42.7 100 .825 -17.5 14.896 158.3 .017 80.1 .934 -11.2 ! 37.4 200 .722 -32.4 13.178 142.4 .031 73.4 .839 -19.0 ! 30.9 300 .612 -43.8 11.373 130.1 .042 70.2 .752 -23.5 ! 26.8 400 .520 -52.2 9.759 121.0 .052 69.1 .687 -25.9 ! 23.9 500 .448 -57.9 8.422 114.0 .061 69.3 .640 -27.2 ! 21.8 600 .393 -62.0 7.377 108.6 .069 69.3 .607 -27.9 ! 20.1 700 .347 -64.8 6.527 103.9 .077 69.8 .584 -28.1 ! 18.7 800 .310 -66.5 5.850 100.1 .085 70.1 .567 -28.2 ! 17.5 900 .276 -68.0 5.289 96.5 .093 70.6 .555 -28.3 ! 16.4 1000 .246 -69.4 4.817 93.4 .102 70.7 .543 -28.3 ! 15.4 1200 .197 -72.5 4.104 87.9 .118 71.0 .522 -28.9 ! 13.8 1400 .168 -76.8 3.604 83.5 .134 71.0 .509 -30.0 ! 12.6 1600 .152 -74.3 3.184 79.8 .149 71.1 .505 -30.5 ! 11.4 1800 .134 -71.9 2.869 76.4 .166 71.2 .503 -31.5 ! 10.5 2000 .105 -67.3 2.626 72.6 .183 70.2 .493 -31.7 ! 9.6 2200 .071 -69.5 2.437 69.4 .199 69.5 .476 -32.7 ! 8.9 2400 .055 -84.2 2.298 65.8 .217 68.5 .459 -35.1 ! 8.3 2600 .060 -91.2 2.137 63.4 .232 68.0 .451 -37.8 ! 7.6 2800 .054 -84.5 2.034 61.4 .248 67.8 .455 -39.4 ! 7.2 3000 .029 -56.7 1.927 58.2 .264 66.7 .451 -39.7 ! 6.7