! Filename: BFR520A.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=3V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .951 -6.2 6.413 174.3 .011 87.8 .991 -3.0 ! 43.8 100 .937 -15.5 6.275 166.6 .026 80.5 .978 -7.4 ! 38.8 200 .891 -30.1 5.934 154.5 .050 72.8 .939 -14.2 ! 31.6 300 .832 -43.6 5.531 144.0 .069 66.5 .887 -19.8 ! 26.7 400 .769 -55.7 5.087 134.7 .084 60.9 .834 -24.3 ! 23.2 500 .709 -66.2 4.639 126.8 .097 57.3 .785 -27.9 ! 20.5 600 .653 -75.6 4.249 119.9 .106 54.2 .742 -30.5 ! 18.5 700 .600 -84.2 3.897 113.7 .113 52.3 .706 -32.4 ! 16.7 800 .552 -91.7 3.578 108.3 .119 51.1 .674 -33.7 ! 15.3 900 .510 -98.9 3.302 103.3 .124 50.3 .648 -34.7 ! 14.0 1000 .471 -106.4 3.054 98.6 .128 50.0 .624 -35.4 ! 12.9 1200 .419 -120.3 2.676 90.9 .135 50.2 .585 -36.9 ! 11.2 1400 .388 -132.3 2.399 84.4 .144 51.5 .559 -38.5 ! 9.9 1600 .355 -141.7 2.161 78.6 .150 53.4 .544 -39.4 ! 8.8 1800 .325 -152.0 1.965 73.8 .158 56.4 .533 -40.4 ! 7.8 2000 .306 -164.4 1.815 68.9 .169 58.5 .516 -41.1 ! 6.9 2200 .310 -176.7 1.690 64.5 .181 60.7 .495 -42.6 ! 6.2 2400 .322 175.1 1.604 59.9 .196 62.6 .479 -45.5 ! 5.7 2600 .323 169.6 1.504 56.3 .211 64.0 .472 -48.7 ! 5.1 2800 .317 161.7 1.441 53.4 .228 65.6 .472 -50.8 ! 4.7 3000 .324 151.3 1.375 49.9 .247 66.5 .461 -52.0 ! 4.3