! Filename: BFR520B.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=3V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .888 -10.0 14.292 170.5 .010 84.7 .977 -5.6 ! 43.2 100 .846 -24.3 13.459 158.3 .024 76.9 .936 -13.2 ! 37.1 200 .737 -44.9 11.641 141.4 .043 68.1 .833 -23.0 ! 29.9 300 .630 -61.3 9.877 128.8 .057 63.2 .732 -29.1 ! 25.4 400 .542 -74.5 8.377 119.2 .067 60.5 .653 -32.6 ! 22.4 500 .473 -84.8 7.179 112.0 .076 59.6 .595 -34.7 ! 20.1 600 .420 -93.5 6.263 106.3 .084 59.6 .554 -35.7 ! 18.4 700 .375 -101.2 5.539 101.4 .092 60.3 .524 -36.1 ! 16.9 800 .337 -107.9 4.952 97.2 .100 61.0 .501 -36.1 ! 15.7 900 .306 -114.9 4.479 93.3 .107 61.7 .484 -36.0 ! 14.6 1000 .280 -122.1 4.078 89.8 .115 62.4 .469 -35.9 ! 13.6 1200 .250 -135.7 3.484 84.1 .130 63.7 .444 -36.1 ! 12.1 1400 .235 -146.6 3.068 79.1 .147 64.5 .427 -37.2 ! 10.9 1600 .213 -154.4 2.727 74.5 .162 65.1 .421 -37.5 ! 9.8 1800 .193 -164.6 2.462 70.6 .179 66.0 .417 -38.2 ! 8.8 2000 .186 -178.6 2.256 66.6 .196 66.0 .405 -38.2 ! 8.0 2200 .202 168.9 2.093 63.1 .214 66.0 .386 -39.0 ! 7.3 2400 .220 163.0 1.977 59.2 .233 65.6 .369 -41.7 ! 6.8 2600 .221 160.7 1.842 56.1 .250 65.1 .361 -45.1 ! 6.1 2800 .216 153.7 1.759 53.6 .268 65.0 .362 -47.0 ! 5.7 3000 .225 142.6 1.673 50.3 .287 64.3 .354 -47.4 ! 5.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 0.90 .400 26.0 .250 900 1.10 .331 47.0 .260 1000 1.15 .336 49.0 .250 2000 1.85 .211 145.0 .140