! Filename: BFR520C.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=3V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .800 -14.7 23.665 166.0 .010 82.8 .954 -8.6 ! 42.3 100 .721 -34.4 20.958 149.2 .022 73.2 .868 -19.2 ! 35.7 200 .562 -59.0 16.124 129.4 .037 66.8 .706 -29.4 ! 28.8 300 .449 -76.0 12.566 117.3 .048 65.3 .591 -33.6 ! 24.8 400 .371 -89.1 10.109 109.0 .058 64.7 .518 -35.0 ! 22.1 500 .317 -98.6 8.387 103.1 .067 65.9 .473 -35.4 ! 20.0 600 .281 -106.6 7.170 98.6 .076 66.7 .444 -35.3 ! 18.4 700 .250 -114.1 6.255 94.6 .086 67.9 .426 -34.9 ! 17.1 800 .224 -120.3 5.539 91.3 .095 68.7 .413 -34.4 ! 15.9 900 .205 -127.3 4.978 88.2 .104 69.1 .402 -34.0 ! 14.9 1000 .189 -135.3 4.509 85.3 .114 69.6 .394 -33.7 ! 14.0 1200 .175 -149.0 3.823 80.6 .133 69.9 .378 -33.7 ! 12.5 1400 .170 -159.0 3.348 76.4 .153 69.8 .366 -34.9 ! 11.2 1600 .153 -165.3 2.965 72.3 .171 69.6 .365 -35.3 ! 10.2 1800 .141 -175.6 2.665 68.9 .191 69.4 .364 -36.1 ! 9.2 2000 .141 168.5 2.441 65.3 .210 68.5 .355 -35.9 ! 8.4 2200 .164 157.0 2.261 62.2 .230 67.8 .337 -36.5 ! 7.7 2400 .183 154.0 2.131 58.6 .251 66.7 .320 -39.3 ! 7.2 2600 .183 153.6 1.981 55.8 .268 65.5 .311 -43.0 ! 6.5 2800 .179 146.7 1.888 53.4 .287 64.9 .312 -45.0 ! 6.1 3000 .191 135.1 1.797 50.4 .306 63.7 .305 -44.8 ! 5.7 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.10 .262 25.0 .220 900 1.25 .217 46.0 .210 1000 1.30 .212 48.0 .230 2000 1.90 .159 167.0 .150