! Filename: BFR520D.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=3V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .731 -18.2 29.853 162.7 .010 82.7 .932 -10.7 ! 41.6 100 .629 -41.4 25.095 143.3 .021 72.2 .814 -22.5 ! 34.9 200 .461 -67.9 17.933 123.1 .034 67.4 .631 -31.7 ! 28.3 300 .359 -85.3 13.444 111.9 .044 67.2 .522 -34.1 ! 24.5 400 .297 -98.3 10.603 104.5 .054 68.2 .460 -34.3 ! 21.9 500 .256 -107.8 8.712 99.4 .064 69.4 .424 -34.1 ! 20.0 600 .229 -115.7 7.394 95.3 .074 70.1 .402 -33.6 ! 18.4 700 .205 -123.1 6.425 91.9 .084 71.4 .390 -33.2 ! 17.1 800 .185 -129.6 5.673 88.9 .094 71.9 .381 -32.5 ! 15.9 900 .170 -136.9 5.090 86.0 .104 72.1 .374 -32.1 ! 14.9 1000 .161 -145.2 4.602 83.4 .115 72.1 .368 -31.9 ! 14.0 1200 .156 -158.8 3.896 79.0 .135 72.2 .356 -32.1 ! 12.5 1400 .154 -167.2 3.405 75.1 .156 71.7 .346 -33.5 ! 11.3 1600 .140 -173.6 3.012 71.2 .175 71.0 .347 -34.0 ! 10.2 1800 .130 175.4 2.708 67.9 .195 70.4 .347 -35.0 ! 9.3 2000 .134 160.5 2.479 64.4 .215 69.3 .338 -34.8 ! 8.5 2200 .161 151.0 2.296 61.5 .235 68.3 .321 -35.2 ! 7.8 2400 .179 149.2 2.161 58.0 .257 67.2 .304 -38.2 ! 7.3 2600 .179 149.2 2.008 55.3 .274 65.8 .294 -42.1 ! 6.6 2800 .177 143.1 1.914 53.0 .293 65.0 .295 -44.2 ! 6.2 3000 .189 131.9 1.821 50.0 .313 63.5 .290 -43.9 ! 5.7 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.30 .164 27.0 .210 900 1.45 .130 58.0 .210 1000 1.50 .134 62.0 .240 2000 2.05 .160 -169.0 .160