! Filename: BFR520E.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=3V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .673 -21.4 33.855 160.2 .009 79.8 .911 -12.1 ! 40.9 100 .559 -47.4 27.286 139.2 .020 71.7 .771 -24.5 ! 34.3 200 .398 -75.6 18.570 119.2 .032 68.0 .582 -32.3 ! 27.9 300 .310 -93.7 13.629 108.7 .043 68.9 .482 -33.5 ! 24.3 400 .259 -107.3 10.647 101.8 .053 70.4 .428 -33.0 ! 21.7 500 .228 -116.8 8.690 97.1 .063 71.2 .399 -32.4 ! 19.8 600 .207 -125.0 7.358 93.4 .073 72.2 .382 -31.9 ! 18.2 700 .189 -132.4 6.382 90.1 .083 73.1 .373 -31.5 ! 16.9 800 .173 -139.8 5.631 87.3 .094 73.5 .366 -30.9 ! 15.8 900 .164 -146.8 5.048 84.5 .104 73.5 .362 -30.7 ! 14.8 1000 .157 -155.3 4.563 82.1 .115 73.9 .357 -30.5 ! 13.9 1200 .156 -167.5 3.859 77.8 .135 73.4 .347 -30.8 ! 12.4 1400 .158 -174.5 3.370 74.0 .157 72.7 .338 -32.4 ! 11.2 1600 .143 179.1 2.981 70.2 .176 71.8 .340 -33.1 ! 10.1 1800 .138 168.4 2.680 67.0 .196 71.3 .341 -34.2 ! 9.2 2000 .146 155.6 2.454 63.6 .217 69.9 .333 -34.1 ! 8.4 2200 .172 147.2 2.272 60.7 .238 68.8 .316 -34.7 ! 7.7 2400 .191 145.8 2.140 57.2 .259 67.6 .298 -37.7 ! 7.2 2600 .189 146.0 1.987 54.6 .277 66.2 .289 -41.7 ! 6.5 2800 .187 140.0 1.893 52.2 .296 65.2 .290 -44.0 ! 6.1 3000 .201 129.8 1.804 49.2 .316 63.8 .284 -43.9 ! 5.7 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.45 .090 32.0 .210 900 1.60 .080 76.0 .210 1000 1.65 .070 78.0 .230 2000 2.20 .210 -154.0 .170