! Filename: BFR520F.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=3V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .570 -29.5 36.792 156.0 .009 77.3 .849 -14.0 ! 38.6 100 .455 -63.1 27.504 132.7 .019 69.4 .684 -26.2 ! 32.5 200 .331 -97.4 17.456 113.4 .030 68.7 .508 -30.8 ! 26.6 300 .279 -118.1 12.470 104.0 .040 70.8 .430 -30.1 ! 23.2 400 .254 -132.3 9.628 97.9 .051 71.8 .392 -29.0 ! 20.7 500 .238 -142.0 7.818 93.5 .061 73.1 .373 -28.4 ! 18.8 600 .229 -149.5 6.596 90.1 .072 73.9 .362 -28.1 ! 17.2 700 .220 -156.5 5.712 87.0 .082 74.9 .358 -28.0 ! 15.9 800 .212 -162.8 5.035 84.3 .093 75.1 .355 -27.8 ! 14.8 900 .209 -168.7 4.512 81.6 .103 75.2 .353 -27.8 ! 13.9 1000 .209 -175.0 4.079 79.2 .114 75.1 .350 -28.0 ! 13.0 1200 .215 176.0 3.447 75.0 .135 74.7 .343 -28.9 ! 11.5 1400 .219 170.4 3.013 71.2 .157 74.0 .336 -30.9 ! 10.3 1600 .209 164.5 2.668 67.2 .177 72.9 .339 -32.3 ! 9.2 1800 .207 156.3 2.404 63.9 .198 72.3 .339 -33.7 ! 8.3 2000 .217 147.5 2.206 60.5 .219 71.0 .332 -34.0 ! 7.6 2200 .245 141.9 2.043 57.5 .240 69.8 .314 -35.1 ! 6.9 2400 .262 140.4 1.925 54.0 .262 68.5 .298 -38.5 ! 6.4 2600 .261 139.2 1.790 51.2 .281 67.0 .288 -42.8 ! 5.7 2800 .261 133.8 1.709 48.8 .301 66.1 .289 -45.4 ! 5.3 3000 .277 125.8 1.629 45.7 .322 64.6 .282 -45.7 ! 4.9