! Filename: BFR520H.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=6V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .903 -9.4 14.064 170.8 .010 85.3 .974 -5.3 ! 43.3 100 .863 -22.9 13.287 159.1 .024 77.4 .937 -12.6 ! 37.5 200 .759 -42.5 11.590 142.6 .043 69.2 .841 -22.0 ! 30.3 300 .651 -58.1 9.914 130.1 .056 64.1 .745 -28.1 ! 25.8 400 .560 -70.8 8.450 120.5 .067 61.2 .667 -31.7 ! 22.7 500 .489 -80.6 7.274 113.3 .076 60.0 .609 -33.8 ! 20.4 600 .433 -88.9 6.360 107.5 .084 60.0 .567 -34.9 ! 18.7 700 .385 -96.3 5.636 102.5 .091 60.6 .537 -35.4 ! 17.2 800 .345 -102.7 5.045 98.3 .099 61.2 .514 -35.4 ! 15.9 900 .311 -109.0 4.566 94.4 .106 61.9 .496 -35.4 ! 14.9 1000 .283 -116.2 4.160 90.9 .113 62.5 .480 -35.3 ! 13.9 1200 .247 -129.2 3.558 85.1 .129 63.7 .454 -35.5 ! 12.3 1400 .229 -140.2 3.134 80.0 .145 64.6 .437 -36.5 ! 11.1 1600 .203 -147.3 2.786 75.4 .160 65.2 .431 -36.7 ! 10.0 1800 .182 -157.7 2.513 71.6 .177 66.0 .427 -37.4 ! 9.0 2000 .170 -171.9 2.304 67.5 .194 66.0 .415 -37.3 ! 8.2 2200 .182 173.7 2.136 64.0 .211 66.0 .396 -38.0 ! 7.5 2400 .202 167.1 2.019 60.1 .230 65.7 .379 -40.6 ! 7.0 2600 .202 164.7 1.880 57.1 .246 65.2 .371 -43.9 ! 6.3 2800 .196 157.1 1.795 54.5 .264 65.1 .372 -45.7 ! 5.9 3000 .203 144.7 1.706 51.2 .283 64.4 .365 -45.9 ! 5.4 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 0.90 .442 25.0 .270 900 1.10 .374 44.0 .260 1000 1.15 .378 48.0 .270 2000 1.85 .232 135.0 .150