! Filename: BFR520I.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=6V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .836 -13.3 22.877 166.6 .010 82.7 .953 -8.0 ! 42.8 100 .760 -31.4 20.460 150.7 .022 74.6 .877 -18.0 ! 36.3 200 .604 -54.5 16.069 131.4 .037 67.0 .726 -28.2 ! 29.3 300 .482 -70.5 12.675 119.1 .048 65.1 .612 -32.7 ! 25.2 400 .398 -82.5 10.263 110.7 .058 64.7 .538 -34.3 ! 22.5 500 .339 -91.5 8.558 104.7 .067 65.8 .491 -34.9 ! 20.4 600 .297 -98.7 7.322 99.9 .076 66.7 .460 -34.9 ! 18.7 700 .262 -105.2 6.399 96.0 .085 67.7 .441 -34.6 ! 17.4 800 .231 -111.2 5.675 92.5 .095 68.4 .426 -34.1 ! 16.2 900 .207 -117.4 5.099 89.3 .104 68.8 .416 -33.7 ! 15.2 1000 .188 -124.9 4.623 86.5 .113 69.2 .406 -33.4 ! 14.2 1200 .167 -138.3 3.920 81.7 .131 69.6 .389 -33.4 ! 12.7 1400 .157 -148.8 3.434 77.4 .151 69.5 .377 -34.4 ! 11.5 1600 .138 -154.8 3.041 73.4 .170 69.3 .376 -34.8 ! 10.4 1800 .123 -165.4 2.734 70.0 .188 69.2 .375 -35.5 ! 9.5 2000 .118 176.8 2.503 66.4 .207 68.3 .365 -35.2 ! 8.7 2200 .138 162.0 2.316 63.3 .226 67.6 .347 -35.6 ! 7.9 2400 .159 157.9 2.185 59.7 .247 66.6 .330 -38.3 ! 7.4 2600 .158 157.9 2.030 57.0 .264 65.4 .320 -41.8 ! 6.7 2800 .153 151.2 1.934 54.6 .282 64.9 .322 -43.7 ! 6.3 3000 .163 137.5 1.838 51.5 .301 63.7 .316 -43.5 ! 5.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.10 .333 25.0 .240 900 1.25 .291 41.0 .240 1000 1.30 .273 43.0 .250 2000 1.90 .170 148.0 .160