! Filename: BFR520J.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=6V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .784 -16.2 28.912 163.7 .009 83.1 .934 -9.8 ! 42.3 100 .684 -37.3 24.730 145.3 .021 73.3 .829 -21.2 ! 35.7 200 .509 -61.5 18.106 125.3 .034 67.4 .654 -30.6 ! 28.9 300 .395 -77.3 13.734 113.8 .045 67.2 .544 -33.5 ! 25.0 400 .321 -88.9 10.898 106.2 .054 67.8 .479 -34.1 ! 22.4 500 .274 -97.6 8.977 100.9 .064 68.9 .441 -34.0 ! 20.3 600 .239 -104.6 7.637 96.7 .074 69.6 .417 -33.7 ! 18.7 700 .211 -111.0 6.644 93.2 .084 70.8 .403 -33.2 ! 17.4 800 .187 -116.7 5.871 90.1 .094 71.4 .393 -32.5 ! 16.3 900 .167 -122.9 5.269 87.2 .104 71.7 .386 -32.1 ! 15.3 1000 .151 -131.0 4.765 84.6 .114 71.9 .378 -31.8 ! 14.3 1200 .138 -145.4 4.034 80.2 .133 71.8 .365 -31.9 ! 12.8 1400 .134 -155.5 3.528 76.2 .154 71.3 .356 -33.2 ! 11.6 1600 .117 -160.6 3.118 72.4 .173 70.7 .355 -33.5 ! 10.5 1800 .104 -172.5 2.802 69.2 .192 70.3 .355 -34.4 ! 9.6 2000 .104 168.9 2.564 65.7 .212 69.2 .347 -34.1 ! 8.8 2200 .127 155.9 2.372 62.8 .232 68.2 .330 -34.4 ! 8.1 2400 .147 152.9 2.234 59.3 .253 66.9 .312 -37.2 ! 7.5 2600 .147 154.1 2.074 56.7 .270 65.6 .302 -40.9 ! 6.8 2800 .142 146.9 1.975 54.4 .289 64.9 .304 -42.9 ! 6.4 3000 .155 133.8 1.878 51.4 .308 63.6 .298 -42.4 ! 6.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.30 .250 25.0 .240 900 1.45 .218 45.0 .250 1000 1.50 .205 53.0 .280 2000 2.05 .135 167.0 .170