! Filename: BFR520K.S2P Version: 2.1 ! Philips part #: BFR520 Date: Sep 1991 ! Bias condition: Vce=6V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .743 -18.7 33.272 161.4 .009 81.0 .918 -11.1 ! 41.9 100 .627 -41.8 27.392 141.4 .020 72.1 .792 -23.2 ! 35.2 200 .447 -66.7 19.114 121.4 .033 68.1 .607 -31.5 ! 28.6 300 .342 -82.4 14.179 110.6 .043 68.6 .503 -33.4 ! 24.8 400 .278 -94.3 11.131 103.5 .053 69.6 .446 -33.1 ! 22.2 500 .237 -102.7 9.118 98.7 .063 71.1 .414 -32.7 ! 20.3 600 .209 -109.7 7.724 94.8 .073 71.7 .395 -32.2 ! 18.7 700 .185 -116.5 6.708 91.5 .083 72.7 .384 -31.7 ! 17.4 800 .164 -122.5 5.920 88.7 .094 73.0 .377 -31.1 ! 16.2 900 .148 -129.1 5.307 85.9 .104 73.2 .371 -30.8 ! 15.2 1000 .135 -137.3 4.799 83.4 .114 73.2 .365 -30.5 ! 14.3 1200 .126 -152.3 4.058 79.2 .134 73.0 .354 -30.7 ! 12.8 1400 .125 -161.6 3.545 75.4 .156 72.3 .345 -32.1 ! 11.6 1600 .111 -166.7 3.132 71.7 .175 71.4 .347 -32.7 ! 10.5 1800 .099 -178.7 2.813 68.6 .195 70.9 .348 -33.6 ! 9.6 2000 .101 163.6 2.574 65.1 .215 69.6 .339 -33.4 ! 8.8 2200 .126 151.0 2.382 62.3 .235 68.5 .322 -33.7 ! 8.1 2400 .147 149.6 2.244 58.9 .256 67.3 .305 -36.4 ! 7.5 2600 .147 151.2 2.082 56.3 .273 65.9 .295 -40.3 ! 6.9 2800 .143 144.3 1.983 54.0 .292 65.0 .297 -42.4 ! 6.4 3000 .157 131.2 1.884 51.0 .312 63.6 .290 -42.0 ! 6.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.45 .194 27.0 .250 900 1.60 .164 49.0 .260 1000 1.65 .166 55.0 .280 2000 2.20 .165 -175.0 .180