! Filename: BFR540A.S2P Version: 3.0 ! Philips part #: BFR540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=4mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .908 -14.2 10.429 167.1 .017 81.4 .974 -8.2 ! 40.8 100 .855 -34.2 9.573 152.6 .039 70.1 .905 -19.1 ! 32.8 200 .741 -64.3 8.335 134.0 .065 57.7 .755 -31.4 ! 25.5 300 .643 -88.2 7.018 120.0 .080 51.4 .637 -38.2 ! 21.5 400 .581 -106.1 5.873 110.2 .090 48.5 .555 -42.2 ! 18.8 500 .538 -120.2 5.006 102.5 .097 47.8 .500 -44.5 ! 16.7 600 .507 -131.0 4.344 96.6 .103 48.2 .464 -45.9 ! 15.1 700 .486 -139.9 3.830 91.6 .110 49.2 .439 -46.8 ! 13.8 800 .469 -147.7 3.428 87.2 .116 50.7 .421 -47.4 ! 12.6 900 .454 -154.8 3.087 83.3 .122 52.3 .407 -48.1 ! 11.6 1000 .448 -161.3 2.814 79.7 .129 53.7 .394 -48.9 ! 10.7 1200 .442 -172.5 2.403 73.4 .143 56.8 .375 -51.4 ! 9.2 1400 .444 178.6 2.114 67.6 .159 59.4 .365 -54.6 ! 8.1 1600 .433 171.5 1.895 62.6 .177 62.2 .363 -56.9 ! 7.1 1800 .432 163.9 1.727 58.2 .198 63.9 .360 -59.6 ! 6.2 2000 .440 155.6 1.591 54.0 .220 65.1 .347 -62.4 ! 5.5 2200 .461 148.8 1.479 50.3 .243 65.9 .329 -67.0 ! 4.9 2400 .477 144.3 1.389 46.3 .268 65.9 .319 -73.8 ! 4.4 2600 .479 140.6 1.305 42.9 .293 65.7 .321 -80.2 ! 3.9 2800 .478 135.0 1.254 39.9 .321 65.2 .326 -84.6 ! 3.6 3000 .494 127.8 1.200 36.9 .349 64.3 .315 -88.5 ! 3.3