! Filename: BFR540B.S2P Version: 3.0 ! Philips part #: BFR540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .788 -23.3 22.641 159.8 .016 77.8 .926 -15.6 ! 39.8 100 .675 -54.1 18.988 139.7 .032 65.0 .762 -32.4 ! 32.0 200 .514 -92.0 13.709 118.5 .049 58.0 .542 -45.4 ! 25.6 300 .440 -115.4 10.166 107.0 .061 57.6 .424 -50.6 ! 21.9 400 .408 -130.9 7.979 99.6 .071 58.9 .357 -53.1 ! 19.4 500 .388 -141.9 6.534 94.2 .082 60.8 .318 -54.5 ! 17.5 600 .376 -150.0 5.553 90.0 .093 62.0 .294 -55.1 ! 15.9 700 .365 -156.9 4.820 86.3 .105 63.5 .278 -55.4 ! 14.6 800 .357 -162.8 4.278 83.0 .116 64.3 .267 -55.5 ! 13.5 900 .352 -168.8 3.832 80.0 .128 65.1 .258 -55.7 ! 12.5 1000 .350 -174.2 3.474 77.2 .139 65.5 .248 -56.2 ! 11.7 1200 .353 176.6 2.946 72.1 .162 66.0 .234 -58.5 ! 10.2 1400 .360 170.3 2.576 67.4 .186 65.8 .226 -61.7 ! 9.0 1600 .349 164.7 2.298 63.0 .209 65.8 .227 -63.0 ! 8.0 1800 .349 158.0 2.085 59.1 .233 65.2 .224 -65.1 ! 7.2 2000 .359 150.2 1.919 55.3 .257 64.4 .211 -66.9 ! 6.5 2200 .382 144.3 1.783 52.1 .281 63.6 .191 -71.4 ! 5.9 2400 .400 141.1 1.672 48.4 .305 62.4 .182 -79.8 ! 5.4 2600 .401 138.8 1.566 45.1 .327 61.1 .184 -87.6 ! 4.8 2800 .400 134.2 1.503 42.1 .351 59.9 .190 -91.4 ! 4.5 3000 .415 127.4 1.440 39.0 .375 58.5 .178 -94.1 ! 4.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .269 129.0 .11 2000 2.10 .406 -151.0 .16