! Filename: BFR540F.S2P Version: 3.0 ! Philips part #: BFR540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .448 -56.8 50.866 141.1 .012 72.2 .723 -32.0 ! 38.3 100 .355 -104.0 30.259 116.7 .023 67.4 .454 -50.7 ! 31.2 200 .321 -137.4 16.964 102.4 .038 69.5 .281 -59.0 ! 25.4 300 .316 -152.4 11.687 95.6 .052 71.9 .215 -62.1 ! 22.0 400 .319 -161.1 8.911 90.9 .066 72.8 .183 -64.4 ! 19.6 500 .318 -167.1 7.194 87.3 .081 73.6 .166 -65.9 ! 17.7 600 .317 -171.6 6.060 84.5 .095 73.4 .157 -66.9 ! 16.2 700 .315 -175.7 5.236 81.6 .110 73.3 .152 -67.6 ! 14.9 800 .312 -179.8 4.632 79.1 .123 72.9 .147 -67.6 ! 13.9 900 .313 176.0 4.140 76.6 .138 72.5 .144 -68.0 ! 12.9 1000 .314 172.0 3.747 74.4 .152 71.9 .138 -68.9 ! 12.0 1200 .323 165.4 3.171 70.1 .180 70.5 .131 -73.0 ! 10.6 1400 .331 160.8 2.764 66.0 .207 68.9 .128 -77.8 ! 9.4 1600 .320 156.7 2.462 62.0 .233 67.4 .130 -78.2 ! 8.4 1800 .321 151.1 2.231 58.5 .260 65.7 .128 -80.5 ! 7.5 2000 .333 144.0 2.052 55.1 .286 64.0 .114 -82.7 ! 6.8 2200 .358 138.7 1.905 52.1 .311 62.4 .097 -91.4 ! 6.2 2400 .374 136.6 1.782 48.7 .335 60.5 .094 -106.5 ! 5.7 2600 .376 135.2 1.670 45.5 .356 58.6 .104 -116.6 ! 5.2 2800 .374 131.2 1.601 42.6 .380 56.9 .109 -119.3 ! 4.8 3000 .388 124.7 1.535 39.7 .402 55.1 .096 -124.4 ! 4.5