! Filename: BFR540L.S2P Version: 3.0 ! Philips part #: BFR540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .587 -45.6 48.707 144.3 .013 71.6 .743 -28.3 ! 39.1 100 .422 -87.4 30.314 119.8 .024 65.1 .490 -46.7 ! 31.7 200 .330 -122.6 17.334 104.3 .038 66.7 .310 -55.0 ! 25.7 300 .306 -140.6 12.007 97.0 .052 69.6 .239 -57.5 ! 22.3 400 .299 -151.6 9.171 92.1 .066 71.0 .203 -59.2 ! 19.8 500 .295 -159.0 7.413 88.4 .080 71.9 .185 -60.3 ! 17.9 600 .292 -164.5 6.246 85.4 .094 72.1 .175 -61.1 ! 16.4 700 .286 -169.5 5.397 82.6 .108 72.1 .169 -61.5 ! 15.1 800 .283 -174.0 4.775 80.0 .122 71.9 .164 -61.6 ! 14.1 900 .283 -178.8 4.273 77.5 .136 71.6 .160 -61.7 ! 13.1 1000 .284 176.8 3.865 75.3 .150 71.0 .154 -62.5 ! 12.2 1200 .292 169.0 3.269 71.0 .177 69.9 .145 -65.8 ! 10.8 1400 .299 164.3 2.848 66.9 .203 68.4 .141 -69.9 ! 9.6 1600 .289 159.9 2.537 62.9 .229 67.1 .143 -70.6 ! 8.6 1800 .290 154.1 2.298 59.4 .255 65.6 .141 -72.5 ! 7.7 2000 .301 146.4 2.111 55.9 .280 63.9 .127 -73.7 ! 7.0 2200 .325 140.6 1.960 52.9 .304 62.3 .108 -79.9 ! 6.4 2400 .345 138.4 1.837 49.4 .329 60.5 .101 -93.2 ! 5.9 2600 .346 137.2 1.720 46.3 .349 58.7 .107 -103.7 ! 5.3 2800 .344 133.3 1.644 43.4 .372 57.1 .112 -106.7 ! 4.9 3000 .359 126.2 1.578 40.5 .394 55.4 .099 -109.8 ! 4.6