! Filename: BFR92AA.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=5V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .901 -7.9 6.467 173.2 .010 86.1 .994 -2.9 ! 42.7 100 .874 -19.1 6.222 162.8 .025 78.1 .979 -7.3 ! 36.1 200 .819 -38.0 5.842 149.8 .047 70.8 .930 -13.4 ! 28.8 300 .746 -53.4 5.235 137.6 .062 64.0 .875 -18.0 ! 24.2 400 .683 -67.6 4.679 128.1 .074 58.8 .827 -21.4 ! 21.1 500 .622 -80.9 4.317 119.1 .084 55.7 .780 -23.9 ! 18.9 600 .556 -90.8 3.824 112.5 .091 53.5 .747 -25.6 ! 16.8 700 .522 -97.7 3.441 106.9 .096 53.0 .721 -26.7 ! 15.3 800 .476 -110.1 3.116 100.8 .101 52.4 .700 -27.6 ! 13.9 900 .433 -115.7 2.863 96.8 .105 53.4 .687 -28.4 ! 12.8 1000 .403 -126.9 2.615 91.4 .109 54.5 .668 -29.1 ! 11.7 1200 .378 -138.9 2.269 84.0 .116 56.2 .650 -30.7 ! 10.2 1400 .354 -152.1 2.023 77.2 .125 58.8 .636 -32.6 ! 9.0 1600 .341 -162.5 1.840 72.9 .135 62.8 .631 -34.3 ! 8.0 1800 .312 -175.7 1.617 67.2 .146 66.2 .625 -36.2 ! 6.8 2000 .327 175.7 1.529 62.6 .160 68.7 .619 -38.2 ! 6.3 2200 .323 160.6 1.397 57.9 .176 71.3 .600 -40.6 ! 5.3 2400 .337 157.7 1.329 54.2 .196 72.5 .588 -44.4 ! 4.8 2600 .343 150.9 1.253 50.9 .214 74.1 .585 -48.0 ! 4.3 2800 .332 141.7 1.184 48.3 .238 75.0 .587 -50.8 ! 3.8 3000 .355 132.2 1.129 44.5 .262 74.7 .575 -53.1 ! 3.4