! Filename: BFR92AB.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=5V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .789 -12.2 14.151 169.0 .009 85.7 .987 -5.4 ! 43.0 100 .742 -28.7 12.938 154.2 .023 74.9 .936 -12.5 ! 34.8 200 .627 -53.5 10.952 136.7 .040 66.9 .824 -20.4 ! 27.9 300 .524 -72.0 8.943 123.7 .050 62.6 .736 -24.4 ! 23.8 400 .455 -86.4 7.427 114.4 .059 60.9 .670 -26.6 ! 21.0 500 .400 -100.5 6.449 107.0 .067 60.8 .625 -27.1 ! 19.1 600 .354 -109.4 5.509 101.8 .075 62.4 .596 -27.8 ! 17.3 700 .324 -113.7 4.835 97.3 .081 63.9 .576 -28.1 ! 15.9 800 .296 -124.7 4.293 93.0 .089 64.8 .563 -28.3 ! 14.7 900 .281 -129.5 3.890 89.5 .097 66.0 .555 -28.6 ! 13.8 1000 .251 -141.5 3.524 85.4 .103 67.3 .543 -28.8 ! 12.7 1200 .246 -153.8 3.007 79.6 .119 68.9 .532 -29.8 ! 11.3 1400 .243 -165.3 2.651 74.3 .136 69.1 .521 -31.5 ! 10.1 1600 .237 -174.0 2.363 70.5 .152 71.0 .520 -32.6 ! 9.1 1800 .211 174.9 2.091 65.9 .170 71.2 .518 -34.3 ! 8.0 2000 .226 163.6 1.969 61.9 .186 71.6 .513 -35.7 ! 7.4 2200 .240 149.9 1.783 57.6 .206 72.3 .495 -37.3 ! 6.5 2400 .243 149.5 1.690 54.2 .227 71.5 .482 -40.9 ! 6.0 2600 .253 146.9 1.593 51.7 .245 71.1 .478 -44.4 ! 5.5 2800 .244 136.4 1.506 49.0 .265 71.1 .481 -46.9 ! 5.0 3000 .275 129.0 1.427 44.9 .286 70.2 .469 -48.4 ! 4.5