! Filename: BFR92AC.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=5V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .669 -16.6 23.024 164.2 .008 79.9 .970 -8.2 ! 42.1 100 .593 -39.2 19.631 145.4 .020 72.1 .873 -17.5 ! 34.0 200 .449 -67.6 14.753 125.9 .033 68.7 .716 -24.7 ! 27.5 300 .356 -86.7 11.181 113.9 .043 66.2 .620 -26.8 ! 23.7 400 .313 -99.2 8.899 106.3 .052 68.0 .562 -27.2 ! 21.1 500 .275 -113.9 7.512 99.9 .060 67.4 .531 -26.9 ! 19.3 600 .243 -120.1 6.336 95.7 .070 69.7 .512 -26.9 ! 17.6 700 .219 -127.0 5.513 92.2 .078 71.3 .499 -26.9 ! 16.3 800 .213 -139.5 4.868 88.8 .089 72.4 .494 -27.0 ! 15.2 900 .194 -144.7 4.391 85.8 .098 72.5 .488 -27.2 ! 14.2 1000 .182 -156.2 3.953 82.4 .106 73.1 .479 -27.4 ! 13.2 1200 .190 -163.4 3.339 77.5 .125 73.5 .472 -28.3 ! 11.7 1400 .193 -175.5 2.945 72.4 .144 73.3 .465 -30.1 ! 10.6 1600 .185 -179.0 2.626 69.3 .163 73.6 .466 -31.4 ! 9.6 1800 .163 163.1 2.316 65.0 .181 73.3 .465 -32.8 ! 8.5 2000 .179 156.0 2.174 61.7 .200 72.6 .462 -34.0 ! 7.9 2200 .210 142.6 1.977 57.6 .219 72.5 .443 -35.4 ! 7.1 2400 .216 144.8 1.857 54.6 .240 71.1 .429 -38.9 ! 6.5 2600 .230 143.8 1.762 52.1 .258 70.5 .424 -42.4 ! 6.0 2800 .213 136.1 1.657 49.3 .279 70.0 .427 -44.9 ! 5.5 3000 .240 127.1 1.571 45.5 .299 68.6 .419 -46.0 ! 5.0