! Filename: BFR92ACA.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=2mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .568 179.0 1.554 -1.4 .001 72.2 1.002 -.7 100 .567 178.0 1.550 -2.9 .004 86.0 1.005 -1.5 200 .568 176.1 1.550 -6.0 .007 94.8 1.003 -3.3 300 .571 174.4 1.547 -9.0 .011 99.8 1.003 -4.9 400 .575 172.6 1.549 -12.0 .015 104.5 1.009 -6.6 500 .581 170.7 1.552 -15.1 .020 106.8 1.015 -8.2 600 .589 168.7 1.560 -18.1 .025 110.9 1.020 -9.9 700 .599 167.0 1.561 -21.3 .030 114.0 1.027 -11.6 800 .611 164.9 1.566 -24.6 .036 116.8 1.036 -13.4 900 .624 163.0 1.568 -27.9 .043 119.5 1.047 -15.3 1000 .641 161.1 1.579 -31.4 .050 121.6 1.057 -17.2 1200 .676 157.1 1.592 -38.4 .067 126.1 1.082 -21.4 1400 .714 152.5 1.619 -45.9 .089 127.6 1.110 -25.8 1600 .757 147.5 1.624 -54.8 .116 129.2 1.138 -30.8 1800 .811 141.9 1.634 -63.6 .149 128.4 1.163 -36.6 2000 .872 136.0 1.640 -73.6 .189 126.5 1.184 -43.5 2200 .933 129.9 1.642 -85.3 .236 123.5 1.209 -51.5 2400 .975 123.2 1.650 -97.3 .289 119.1 1.234 -60.2 2600 .995 115.4 1.592 -111.4 .345 114.2 1.251 -68.9 2800 .997 106.3 1.556 -124.9 .402 108.0 1.243 -77.4 3000 .999 97.2 1.462 -139.7 .455 102.1 1.198 -86.2