! Filename: BFR92ACB.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .784 179.1 1.768 -1.2 .001 61.9 1.002 -.7 100 .783 177.9 1.765 -2.4 .002 84.5 1.004 -1.4 200 .784 176.0 1.764 -4.9 .005 104.4 1.003 -3.1 300 .785 174.2 1.762 -7.3 .007 113.2 1.003 -4.7 400 .789 172.5 1.767 -9.8 .011 122.2 1.009 -6.2 500 .795 170.7 1.772 -12.3 .015 125.1 1.014 -7.8 600 .804 168.8 1.782 -14.8 .020 129.6 1.020 -9.3 700 .814 167.0 1.788 -17.2 .025 132.6 1.027 -11.0 800 .826 165.1 1.795 -20.0 .032 134.8 1.036 -12.6 900 .839 163.2 1.802 -22.6 .039 137.4 1.047 -14.4 1000 .856 161.4 1.818 -25.4 .047 139.0 1.057 -16.2 1200 .892 157.6 1.844 -30.9 .068 141.0 1.084 -20.0 1400 .933 153.4 1.891 -36.8 .093 140.7 1.115 -23.9 1600 .982 149.0 1.921 -44.1 .124 140.4 1.148 -28.5 1800 1.046 144.2 1.963 -50.8 .162 138.4 1.185 -33.7 2000 1.122 139.0 2.012 -58.6 .207 135.6 1.220 -39.9 2200 1.201 133.8 2.062 -68.0 .260 132.1 1.266 -47.2 2400 1.270 127.8 2.138 -77.8 .322 127.1 1.322 -55.3 2600 1.323 120.3 2.132 -90.1 .389 121.7 1.374 -64.0 2800 1.364 111.0 2.166 -102.2 .462 114.7 1.407 -72.9 3000 1.400 101.3 2.111 -116.1 .533 107.7 1.399 -82.6