! Filename: BFR92ACC.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .870 179.1 1.856 -1.0 .001 47.7 1.002 -.7 100 .869 178.0 1.853 -2.2 .002 75.1 1.004 -1.4 200 .869 176.2 1.852 -4.5 .004 110.8 1.003 -3.0 300 .872 174.5 1.850 -6.6 .006 120.0 1.003 -4.6 400 .877 172.8 1.854 -8.9 .010 130.5 1.008 -6.1 500 .883 171.0 1.859 -11.2 .014 134.7 1.014 -7.6 600 .890 169.3 1.871 -13.3 .018 138.8 1.019 -9.2 700 .901 167.6 1.876 -15.6 .024 141.3 1.027 -10.7 800 .912 165.8 1.885 -18.1 .031 143.2 1.036 -12.3 900 .925 164.1 1.893 -20.5 .038 145.2 1.046 -14.1 1000 .942 162.3 1.912 -22.9 .047 146.0 1.057 -15.8 1200 .978 158.8 1.938 -27.9 .068 146.8 1.083 -19.4 1400 1.019 155.0 1.990 -33.1 .094 145.9 1.114 -23.3 1600 1.069 150.7 2.026 -39.6 .126 145.1 1.148 -27.6 1800 1.136 146.4 2.075 -45.5 .165 142.7 1.186 -32.5 2000 1.214 141.9 2.134 -52.2 .211 139.7 1.226 -38.3 2200 1.300 137.2 2.202 -60.7 .265 136.1 1.278 -45.2 2400 1.382 131.7 2.302 -69.2 .330 131.2 1.342 -52.8 2600 1.450 124.7 2.322 -80.4 .401 126.0 1.409 -61.2 2800 1.520 116.0 2.402 -91.5 .481 119.1 1.464 -69.7 3000 1.585 106.6 2.386 -104.5 .563 112.0 1.483 -79.5