! Filename: BFR92ACD.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .901 179.2 1.885 -1.0 .001 40.6 1.002 -.7 100 .899 178.0 1.883 -2.1 .002 88.4 1.004 -1.4 200 .900 176.3 1.882 -4.4 .003 112.7 1.003 -3.0 300 .902 174.5 1.881 -6.5 .006 124.6 1.003 -4.6 400 .905 172.9 1.885 -8.7 .009 132.8 1.008 -6.1 500 .912 171.1 1.890 -10.9 .013 137.6 1.014 -7.6 600 .920 169.5 1.902 -13.0 .018 142.2 1.020 -9.1 700 .929 167.8 1.908 -15.2 .024 144.3 1.026 -10.7 800 .942 166.0 1.916 -17.6 .030 145.8 1.035 -12.3 900 .955 164.4 1.925 -19.9 .038 147.4 1.046 -14.1 1000 .971 162.6 1.943 -22.3 .047 148.2 1.056 -15.7 1200 1.006 159.2 1.970 -27.0 .069 148.8 1.083 -19.4 1400 1.049 155.5 2.023 -32.2 .095 147.3 1.114 -23.1 1600 1.098 151.3 2.060 -38.4 .127 146.4 1.149 -27.4 1800 1.165 147.2 2.111 -44.1 .167 143.8 1.187 -32.3 2000 1.246 142.9 2.173 -50.6 .213 140.8 1.227 -38.0 2200 1.333 138.3 2.243 -58.8 .268 137.2 1.280 -44.8 2400 1.418 133.0 2.352 -67.0 .333 132.4 1.347 -52.4 2600 1.492 126.1 2.378 -78.0 .405 127.2 1.418 -60.6 2800 1.568 117.6 2.473 -88.8 .488 120.2 1.478 -69.2 3000 1.643 108.2 2.468 -101.5 .573 113.1 1.504 -78.8