! Filename: BFR92ACE.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .915 179.2 1.901 -1.0 .001 60.5 1.002 -.7 100 .914 178.1 1.899 -2.1 .001 83.5 1.004 -1.4 200 .915 176.3 1.897 -4.4 .003 112.4 1.003 -3.0 300 .917 174.6 1.895 -6.5 .006 126.5 1.003 -4.6 400 .921 172.9 1.898 -8.6 .009 136.6 1.008 -6.1 500 .928 171.2 1.905 -10.9 .013 138.5 1.014 -7.7 600 .934 169.5 1.916 -13.0 .018 142.8 1.020 -9.2 700 .945 167.8 1.924 -15.2 .024 145.6 1.027 -10.8 800 .957 166.0 1.931 -17.6 .031 147.0 1.036 -12.3 900 .969 164.4 1.941 -19.9 .039 148.2 1.046 -14.1 1000 .986 162.7 1.958 -22.2 .048 148.7 1.057 -15.8 1200 1.021 159.2 1.986 -27.0 .069 149.3 1.083 -19.4 1400 1.063 155.5 2.040 -32.2 .095 148.0 1.115 -23.2 1600 1.114 151.5 2.079 -38.4 .128 146.9 1.150 -27.6 1800 1.183 147.4 2.131 -44.1 .168 144.2 1.189 -32.4 2000 1.264 143.1 2.194 -50.6 .215 141.2 1.229 -38.2 2200 1.353 138.5 2.266 -58.8 .271 137.4 1.283 -45.1 2400 1.438 133.2 2.371 -67.0 .337 132.6 1.350 -52.7 2600 1.512 126.3 2.399 -78.0 .410 127.3 1.421 -61.0 2800 1.590 117.7 2.492 -88.8 .494 120.2 1.481 -69.6 3000 1.667 108.4 2.485 -101.6 .579 113.0 1.506 -79.3