! Filename: BFR92ACF.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=2mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .559 179.0 1.546 -1.4 .002 74.5 1.002 -.7 100 .558 177.9 1.543 -3.0 .004 87.0 1.004 -1.4 200 .559 176.0 1.542 -6.0 .008 93.8 1.003 -3.1 300 .561 174.1 1.539 -8.9 .011 99.0 1.003 -4.7 400 .565 172.3 1.541 -11.9 .016 103.0 1.009 -6.2 500 .570 170.5 1.543 -15.0 .020 106.1 1.014 -7.8 600 .579 168.5 1.551 -18.0 .024 109.7 1.019 -9.4 700 .588 166.5 1.553 -21.1 .030 112.9 1.026 -11.0 800 .601 164.5 1.557 -24.4 .035 115.4 1.036 -12.7 900 .612 162.5 1.560 -27.7 .042 118.2 1.045 -14.6 1000 .627 160.6 1.571 -31.1 .049 120.5 1.055 -16.3 1200 .662 156.6 1.582 -38.0 .065 124.5 1.080 -20.3 1400 .699 152.1 1.609 -45.4 .086 126.6 1.108 -24.5 1600 .741 147.0 1.614 -54.2 .111 128.3 1.135 -29.3 1800 .792 141.6 1.623 -62.8 .143 127.9 1.162 -34.8 2000 .852 135.6 1.633 -72.6 .181 126.4 1.183 -41.3 2200 .910 129.9 1.637 -84.1 .225 123.7 1.209 -48.9 2400 .954 123.4 1.650 -95.7 .276 119.8 1.236 -57.3 2600 .975 115.7 1.596 -109.5 .330 115.2 1.256 -65.7 2800 .980 106.7 1.567 -122.8 .386 109.4 1.251 -73.9 3000 .983 97.8 1.481 -137.3 .438 103.8 1.210 -82.4