! Filename: BFR92ACG.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .774 178.9 1.760 -1.2 .001 61.3 1.002 -.7 100 .772 177.9 1.758 -2.4 .002 86.3 1.004 -1.3 200 .773 176.0 1.755 -4.9 .005 103.5 1.003 -3.0 300 .776 174.1 1.754 -7.3 .007 110.5 1.003 -4.4 400 .780 172.3 1.758 -9.7 .011 119.0 1.009 -5.9 500 .785 170.5 1.763 -12.2 .015 122.6 1.014 -7.4 600 .792 168.5 1.774 -14.6 .019 127.7 1.019 -8.9 700 .803 166.7 1.780 -17.1 .025 131.0 1.026 -10.4 800 .815 164.7 1.786 -19.8 .031 133.7 1.036 -11.9 900 .827 162.8 1.794 -22.4 .038 135.7 1.046 -13.7 1000 .842 161.0 1.810 -25.1 .046 138.0 1.055 -15.3 1200 .878 157.2 1.835 -30.5 .065 140.0 1.081 -18.9 1400 .917 153.0 1.881 -36.4 .089 140.2 1.112 -22.7 1600 .964 148.6 1.910 -43.4 .118 140.0 1.145 -27.0 1800 1.026 143.8 1.951 -50.1 .155 138.3 1.181 -31.9 2000 1.097 138.9 2.000 -57.7 .197 135.8 1.217 -37.8 2200 1.175 133.6 2.057 -66.9 .248 132.6 1.263 -44.7 2400 1.245 127.8 2.137 -76.3 .307 128.1 1.320 -52.5 2600 1.296 120.5 2.139 -88.3 .371 123.2 1.374 -60.7 2800 1.342 111.5 2.183 -100.0 .442 116.5 1.411 -69.2 3000 1.382 101.9 2.140 -113.8 .513 109.8 1.410 -78.7