! Filename: BFR92ACH.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .861 179.1 1.848 -1.0 .001 56.0 1.002 -.6 100 .861 178.0 1.846 -2.1 .002 84.0 1.004 -1.3 200 .860 176.1 1.844 -4.5 .004 104.9 1.002 -2.9 300 .863 174.4 1.842 -6.6 .006 120.2 1.003 -4.4 400 .867 172.6 1.847 -8.8 .009 127.8 1.008 -5.8 500 .872 170.8 1.853 -11.0 .013 132.7 1.013 -7.2 600 .880 169.0 1.863 -13.2 .018 136.9 1.019 -8.7 700 .890 167.3 1.869 -15.4 .023 140.0 1.026 -10.2 800 .900 165.4 1.877 -17.9 .030 141.9 1.035 -11.7 900 .914 163.6 1.884 -20.2 .037 143.5 1.045 -13.4 1000 .929 161.8 1.904 -22.6 .045 145.0 1.055 -14.9 1200 .964 158.3 1.929 -27.5 .066 145.8 1.080 -18.4 1400 1.002 154.4 1.981 -32.7 .090 145.1 1.111 -22.0 1600 1.050 150.2 2.017 -39.0 .121 144.6 1.145 -26.1 1800 1.114 145.9 2.066 -44.8 .157 142.6 1.182 -30.8 2000 1.190 141.5 2.126 -51.3 .201 139.8 1.221 -36.3 2200 1.272 136.9 2.196 -59.5 .253 136.6 1.273 -42.8 2400 1.351 131.7 2.299 -67.6 .314 132.2 1.338 -50.0 2600 1.421 125.0 2.328 -78.5 .382 127.4 1.406 -57.9 2800 1.491 116.4 2.417 -89.1 .460 120.8 1.464 -66.1 3000 1.564 107.3 2.417 -101.8 .540 114.1 1.490 -75.5