! Filename: BFR92ACI.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .890 179.0 1.879 -1.0 .001 61.3 1.002 -.6 100 .889 178.0 1.876 -2.1 .002 78.0 1.004 -1.3 200 .890 176.1 1.874 -4.4 .003 111.8 1.003 -2.9 300 .892 174.4 1.872 -6.5 .006 123.9 1.003 -4.3 400 .896 172.7 1.877 -8.6 .009 131.5 1.008 -5.8 500 .902 170.9 1.882 -10.8 .013 135.1 1.013 -7.2 600 .909 169.1 1.894 -12.9 .017 138.9 1.019 -8.7 700 .919 167.3 1.900 -15.0 .023 142.7 1.026 -10.1 800 .929 165.5 1.908 -17.5 .030 143.7 1.035 -11.7 900 .941 163.8 1.916 -19.7 .037 145.6 1.044 -13.3 1000 .957 162.1 1.934 -22.1 .046 146.5 1.054 -14.9 1200 .990 158.5 1.961 -26.8 .066 147.5 1.080 -18.3 1400 1.029 154.7 2.013 -31.8 .091 146.7 1.111 -21.9 1600 1.078 150.6 2.051 -37.9 .122 145.8 1.145 -26.0 1800 1.141 146.6 2.101 -43.5 .159 143.6 1.182 -30.6 2000 1.220 142.2 2.163 -49.8 .203 140.8 1.222 -36.0 2200 1.301 137.7 2.235 -57.8 .255 137.6 1.275 -42.4 2400 1.385 132.7 2.344 -65.5 .317 133.2 1.342 -49.6 2600 1.457 126.2 2.379 -76.2 .386 128.4 1.413 -57.4 2800 1.533 117.8 2.480 -86.5 .465 121.9 1.476 -65.5 3000 1.614 108.8 2.491 -98.9 .548 115.1 1.508 -74.8