! Filename: BFR92ACJ.S2P Version: 2.0 ! Philips part #: BFR92A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .905 179.1 1.893 -1.0 .001 60.8 1.002 -.6 100 .905 178.0 1.892 -2.1 .002 81.8 1.004 -1.3 200 .904 176.1 1.889 -4.4 .003 111.4 1.002 -2.9 300 .906 174.3 1.888 -6.5 .006 125.6 1.003 -4.4 400 .911 172.7 1.892 -8.6 .009 131.5 1.008 -5.8 500 .916 170.8 1.898 -10.8 .013 137.0 1.013 -7.3 600 .923 169.1 1.909 -12.9 .017 140.0 1.019 -8.7 700 .932 167.2 1.916 -15.1 .024 142.8 1.026 -10.2 800 .943 165.4 1.923 -17.5 .030 144.9 1.035 -11.7 900 .956 163.8 1.931 -19.8 .037 146.4 1.045 -13.4 1000 .971 161.9 1.950 -22.1 .046 147.4 1.055 -15.0 1200 1.004 158.5 1.975 -26.9 .067 147.9 1.081 -18.5 1400 1.044 154.7 2.028 -31.8 .092 146.8 1.112 -22.1 1600 1.091 150.6 2.065 -38.0 .123 146.0 1.145 -26.2 1800 1.156 146.5 2.116 -43.6 .160 143.6 1.184 -30.8 2000 1.233 142.2 2.180 -49.9 .205 140.9 1.223 -36.2 2200 1.317 137.7 2.253 -57.9 .257 137.5 1.276 -42.7 2400 1.400 132.8 2.363 -65.7 .320 133.0 1.344 -49.9 2600 1.472 126.1 2.397 -76.4 .389 128.2 1.415 -57.8 2800 1.549 117.8 2.499 -86.7 .469 121.6 1.477 -66.0 3000 1.631 108.7 2.511 -99.2 .552 114.9 1.510 -75.4