! Filename: BFR92AD.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=5V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .611 -47.6 23.942 153.8 .018 70.1 .899 -21.1 ! 36.8 100 .585 -97.9 17.649 128.3 .034 53.6 .663 -39.5 ! 29.3 200 .580 -136.4 10.944 108.4 .044 49.3 .441 -48.3 ! 23.5 300 .586 -153.8 7.705 98.4 .052 50.8 .349 -49.8 ! 20.1 400 .591 -163.6 5.905 92.0 .061 54.1 .306 -50.6 ! 17.7 500 .596 -170.5 4.800 86.8 .068 57.6 .283 -51.4 ! 15.9 600 .596 -175.5 4.045 82.7 .078 60.2 .271 -52.7 ! 14.4 700 .591 -179.8 3.519 79.2 .086 62.2 .265 -54.4 ! 13.1 800 .590 176.4 3.119 75.7 .096 64.2 .263 -56.3 ! 12.0 900 .590 172.5 2.777 72.5 .105 65.3 .261 -58.4 ! 11.0 1000 .588 168.7 2.522 69.6 .115 66.6 .260 -60.9 ! 10.2 1200 .595 162.6 2.131 64.5 .136 68.3 .263 -66.0 ! 8.8 1400 .609 157.1 1.869 59.1 .157 68.8 .269 -72.4 ! 7.8 1600 .613 152.1 1.661 53.9 .180 69.8 .277 -78.0 ! 6.8 1800 .604 146.7 1.510 49.6 .206 69.4 .284 -83.8 ! 5.9 2000 .609 140.9 1.392 45.3 .229 69.5 .287 -90.0 ! 5.3 2200 .623 135.9 1.299 41.6 .255 68.7 .290 -98.3 ! 4.8 2400 .630 132.4 1.197 37.6 .279 68.7 .301 -107.1 ! 4.2 2600 .618 128.7 1.117 34.6 .309 67.3 .321 -114.3 ! 3.5 2800 .602 123.0 1.071 30.4 .336 65.4 .344 -120.4 ! 3.1 3000 .597 117.1 1.009 27.5 .368 64.8 .355 -126.1 ! 2.6