! Filename: BFR92AE.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=5V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .530 -23.5 32.953 158.4 .008 79.3 .935 -11.2 ! 40.8 100 .431 -52.2 25.492 135.8 .017 72.0 .793 -21.5 ! 33.3 200 .315 -84.1 17.060 117.0 .029 69.1 .619 -26.1 ! 27.2 300 .237 -103.4 12.284 106.5 .038 71.7 .538 -25.8 ! 23.5 400 .216 -116.9 9.567 100.3 .048 73.2 .497 -25.2 ! 21.1 500 .211 -129.8 7.971 95.0 .059 74.5 .476 -24.6 ! 19.3 600 .185 -138.4 6.680 91.7 .068 74.5 .465 -24.6 ! 17.7 700 .168 -138.1 5.788 88.7 .078 76.0 .458 -24.7 ! 16.4 800 .177 -152.4 5.103 85.8 .089 75.3 .456 -24.9 ! 15.3 900 .155 -157.8 4.570 83.1 .099 76.5 .453 -25.2 ! 14.3 1000 .160 -170.5 4.115 79.9 .108 76.8 .448 -25.4 ! 13.4 1200 .158 -176.4 3.488 75.5 .128 76.0 .443 -26.7 ! 11.9 1400 .175 179.7 3.048 71.3 .148 75.0 .438 -28.6 ! 10.7 1600 .162 174.3 2.725 68.4 .168 75.1 .440 -30.1 ! 9.8 1800 .158 153.5 2.397 64.3 .186 74.3 .441 -31.8 ! 8.6 2000 .161 157.3 2.248 60.9 .205 73.2 .439 -32.9 ! 8.1 2200 .199 139.4 2.054 57.1 .226 72.8 .419 -34.0 ! 7.3 2400 .202 142.0 1.907 54.0 .247 71.2 .405 -37.7 ! 6.6 2600 .222 142.3 1.798 51.8 .266 70.2 .400 -41.4 ! 6.1 2800 .215 132.7 1.699 49.0 .286 69.6 .402 -43.9 ! 5.6 3000 .230 126.3 1.632 45.9 .305 68.1 .394 -44.8 ! 5.2