! Filename: BFR92AF.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=10V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .912 -7.6 6.327 173.3 .009 85.6 .996 -2.7 ! 44.9 100 .883 -18.1 6.077 163.4 .023 79.1 .981 -6.8 ! 36.5 200 .835 -36.0 5.703 150.7 .044 71.0 .935 -12.5 ! 29.3 300 .760 -51.6 5.148 138.7 .059 64.1 .886 -16.9 ! 24.7 400 .695 -65.3 4.614 129.3 .071 59.3 .840 -20.3 ! 21.4 500 .627 -78.1 4.289 120.2 .080 56.3 .798 -22.3 ! 19.2 600 .575 -87.2 3.789 113.7 .087 54.4 .769 -23.9 ! 17.2 700 .527 -95.3 3.431 108.1 .092 54.1 .741 -25.3 ! 15.6 800 .476 -104.7 3.099 102.1 .097 53.3 .722 -26.1 ! 14.1 900 .448 -112.7 2.861 97.6 .100 54.5 .707 -26.9 ! 13.1 1000 .403 -121.5 2.617 92.5 .103 55.1 .691 -27.5 ! 11.9 1200 .365 -135.2 2.272 85.0 .112 57.4 .672 -29.1 ! 10.4 1400 .363 -148.4 2.033 78.1 .121 59.6 .658 -31.1 ! 9.2 1600 .342 -158.3 1.827 73.6 .130 64.0 .653 -32.5 ! 8.2 1800 .301 -171.2 1.614 68.1 .141 67.3 .649 -34.4 ! 6.9 2000 .318 177.4 1.542 63.2 .153 70.0 .644 -36.2 ! 6.6 2200 .312 164.9 1.410 58.5 .170 73.0 .625 -38.6 ! 5.6 2400 .330 157.6 1.332 54.8 .187 74.2 .614 -42.2 ! 5.0 2600 .326 150.0 1.246 51.9 .207 75.2 .611 -45.9 ! 4.4 2800 .333 142.6 1.176 49.4 .229 76.7 .614 -48.6 ! 4.0 3000 .350 136.4 1.129 45.2 .252 76.5 .601 -50.6 ! 3.6