! Filename: BFR92AH.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=10V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .720 -15.5 22.111 164.9 .009 84.4 .971 -7.4 ! 42.5 100 .640 -36.3 19.093 146.7 .019 71.8 .888 -16.0 ! 34.6 200 .491 -62.5 14.569 127.5 .033 66.9 .737 -22.9 ! 27.9 300 .399 -79.3 11.152 115.3 .042 66.2 .645 -25.0 ! 24.0 400 .332 -93.0 8.913 107.6 .051 66.1 .590 -25.5 ! 21.4 500 .293 -105.2 7.577 101.1 .059 67.9 .558 -25.3 ! 19.6 600 .254 -113.7 6.396 96.8 .068 69.1 .539 -25.5 ! 17.9 700 .231 -116.5 5.558 93.2 .076 70.7 .525 -25.5 ! 16.5 800 .205 -128.9 4.910 89.6 .085 71.8 .519 -25.5 ! 15.4 900 .189 -134.8 4.431 86.7 .095 72.5 .516 -25.8 ! 14.4 1000 .180 -146.7 3.989 83.1 .103 72.7 .508 -26.0 ! 13.5 1200 .169 -156.5 3.375 78.3 .121 73.5 .499 -26.8 ! 11.9 1400 .167 -169.7 2.967 73.4 .139 73.3 .492 -28.7 ! 10.8 1600 .160 -171.2 2.653 70.2 .157 73.9 .493 -29.7 ! 9.8 1800 .147 172.2 2.333 65.9 .175 73.2 .493 -31.2 ! 8.7 2000 .161 164.3 2.197 62.7 .192 73.1 .492 -32.4 ! 8.2 2200 .181 143.5 1.998 58.6 .212 73.0 .472 -33.8 ! 7.3 2400 .197 151.3 1.868 55.5 .232 71.9 .458 -37.1 ! 6.6 2600 .211 147.3 1.760 52.8 .249 71.1 .455 -40.6 ! 6.1 2800 .189 139.6 1.663 51.2 .269 71.0 .458 -42.8 ! 5.6 3000 .200 128.0 1.591 46.5 .287 69.7 .448 -44.1 ! 5.2