! Filename: BFR92AI.S2P Version: 2.0 ! Philips part #: BFR92A Date: May 1990 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .672 -18.4 26.592 162.4 .008 77.9 .958 -8.7 ! 42.0 100 .578 -41.1 22.062 142.4 .019 69.8 .853 -17.8 ! 34.3 200 .415 -67.7 15.884 123.0 .032 69.8 .695 -23.9 ! 27.7 300 .326 -84.7 11.832 111.6 .040 68.6 .604 -25.0 ! 23.9 400 .283 -97.6 9.353 104.5 .049 70.2 .555 -25.1 ! 21.4 500 .247 -110.7 7.884 98.6 .058 70.0 .527 -24.5 ! 19.6 600 .211 -119.1 6.622 94.7 .067 71.7 .512 -24.5 ! 17.9 700 .197 -123.3 5.747 91.3 .076 73.6 .503 -24.7 ! 16.6 800 .172 -135.1 5.060 88.1 .087 73.4 .499 -24.6 ! 15.5 900 .159 -139.5 4.561 85.2 .095 74.8 .496 -25.0 ! 14.5 1000 .147 -152.9 4.106 82.0 .105 74.6 .489 -25.1 ! 13.6 1200 .149 -160.4 3.476 77.1 .124 74.6 .482 -26.1 ! 12.1 1400 .160 -172.5 3.055 72.7 .143 74.2 .477 -28.1 ! 10.9 1600 .151 -173.3 2.723 69.8 .160 74.0 .478 -29.1 ! 9.9 1800 .128 168.0 2.396 65.6 .179 74.0 .478 -30.8 ! 8.8 2000 .153 159.3 2.249 62.0 .195 73.2 .476 -32.0 ! 8.3 2200 .168 141.5 2.040 57.9 .214 72.8 .458 -33.1 ! 7.3 2400 .195 148.3 1.915 55.5 .235 71.6 .443 -36.5 ! 6.8 2600 .192 144.7 1.809 52.5 .254 70.8 .440 -39.8 ! 6.2 2800 .175 137.8 1.694 50.8 .272 70.3 .443 -42.3 ! 5.7 3000 .205 127.6 1.619 47.0 .292 69.0 .433 -43.2 ! 5.3