! Filename: BFR92AWA.S2P Version: 4.0 ! Philips part #: BFR92AW Date: Jun 1994 ! Bias condition: Vce=5V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .937 -6.8 5.465 173.1 .009 85.5 .995 -2.7 ! 43.8 100 .919 -16.9 5.290 164.2 .022 78.6 .979 -6.6 ! 36.4 200 .865 -32.8 4.984 151.8 .041 69.5 .933 -12.2 ! 28.8 300 .802 -47.9 4.707 141.0 .056 61.8 .876 -16.4 ! 24.2 400 .734 -61.9 4.367 131.7 .067 56.6 .826 -19.5 ! 21.1 500 .676 -74.1 3.999 123.9 .076 53.0 .780 -21.9 ! 18.8 600 .621 -85.3 3.691 117.1 .081 50.9 .745 -23.5 ! 17.0 700 .573 -95.4 3.406 111.2 .086 49.6 .720 -24.5 ! 15.5 800 .530 -104.4 3.138 105.7 .090 49.0 .699 -25.2 ! 14.3 900 .496 -112.5 2.883 101.1 .093 48.7 .682 -25.6 ! 13.1 1000 .468 -120.3 2.663 97.0 .095 49.0 .665 -26.1 ! 12.1 1200 .432 -135.3 2.328 89.9 .099 50.3 .632 -27.1 ! 10.5 1400 .418 -147.7 2.090 83.9 .105 52.5 .609 -29.1 ! 9.3 1600 .409 -157.3 1.875 78.5 .111 55.3 .597 -31.6 ! 8.2 1800 .397 -166.1 1.701 74.4 .117 59.0 .589 -33.4 ! 7.2 2000 .395 -176.0 1.567 70.1 .124 62.2 .577 -34.8 ! 6.4 2200 .407 175.5 1.464 66.7 .132 65.2 .556 -37.0 ! 5.7 2400 .428 169.4 1.376 62.3 .142 67.8 .537 -40.8 ! 5.1 2600 .439 165.7 1.281 59.7 .152 70.1 .533 -45.1 ! 4.5 2800 .438 161.2 1.239 57.0 .164 72.8 .539 -48.3 ! 4.3 3000 .438 155.5 1.173 54.1 .178 74.9 .537 -50.4 ! 3.8