! Filename: BFR92AWE.S2P Version: 4.0 ! Philips part #: BFR92AW Date: Jun 1994 ! Bias condition: Vce=5V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .640 -27.0 30.625 158.1 .008 79.1 .938 -10.1 ! 41.2 100 .531 -59.0 24.546 136.8 .016 67.8 .799 -18.8 ! 33.7 200 .400 -94.2 16.697 117.3 .025 63.6 .638 -21.5 ! 27.5 300 .342 -116.1 12.188 107.2 .032 64.4 .562 -20.6 ! 23.9 400 .315 -131.4 9.503 100.8 .038 66.9 .523 -19.6 ! 21.4 500 .301 -141.7 7.760 96.4 .045 68.5 .502 -19.3 ! 19.5 600 .294 -150.1 6.567 92.9 .052 70.7 .491 -19.3 ! 17.9 700 .289 -156.5 5.688 89.9 .059 71.9 .486 -19.4 ! 16.6 800 .285 -162.5 5.019 87.2 .066 73.1 .484 -19.5 ! 15.5 900 .283 -168.0 4.485 84.7 .073 73.7 .482 -19.4 ! 14.5 1000 .283 -172.8 4.054 82.6 .080 74.4 .478 -19.4 ! 13.6 1200 .294 179.1 3.420 78.6 .094 75.1 .463 -19.8 ! 12.1 1400 .309 173.5 2.991 75.1 .108 75.9 .449 -21.7 ! 10.9 1600 .315 169.2 2.647 71.6 .122 76.0 .443 -24.8 ! 9.9 1800 .317 164.1 2.375 68.8 .135 76.5 .442 -26.7 ! 8.9 2000 .329 157.7 2.170 65.8 .149 76.7 .436 -27.7 ! 8.1 2200 .355 153.3 2.012 63.4 .163 77.0 .418 -29.1 ! 7.5 2400 .381 150.9 1.883 60.1 .177 77.2 .397 -32.9 ! 6.9 2600 .390 150.3 1.745 58.0 .189 76.8 .390 -38.1 ! 6.3 2800 .390 148.0 1.673 55.9 .203 77.4 .396 -41.8 ! 5.9 3000 .390 143.5 1.582 53.2 .218 77.5 .399 -44.0 ! 5.5