! Filename: BFR92AWF.S2P Version: 4.0 ! Philips part #: BFR92AW Date: Jun 1994 ! Bias condition: Vce=10V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .944 -6.5 5.268 173.4 .008 86.2 .995 -2.4 ! 44.3 100 .926 -16.1 5.117 164.7 .021 79.9 .981 -6.1 ! 36.9 200 .876 -31.3 4.836 152.6 .039 70.2 .940 -11.3 ! 29.3 300 .813 -45.8 4.571 142.1 .054 62.8 .888 -15.3 ! 24.7 400 .748 -59.2 4.255 132.9 .065 57.6 .841 -18.3 ! 21.5 500 .689 -70.9 3.915 125.2 .073 53.8 .800 -20.7 ! 19.1 600 .634 -81.8 3.618 118.5 .079 51.7 .766 -22.2 ! 17.2 700 .584 -91.6 3.350 112.5 .084 50.3 .740 -23.3 ! 15.8 800 .538 -100.4 3.097 107.1 .087 49.7 .720 -23.9 ! 14.5 900 .502 -108.6 2.855 102.3 .090 49.3 .703 -24.4 ! 13.3 1000 .472 -116.3 2.642 98.2 .092 49.5 .687 -24.9 ! 12.3 1200 .430 -131.4 2.315 91.0 .097 50.7 .655 -26.0 ! 10.6 1400 .413 -144.2 2.086 84.8 .102 52.7 .631 -28.0 ! 9.4 1600 .402 -153.9 1.871 79.5 .108 55.5 .619 -30.5 ! 8.3 1800 .388 -162.9 1.698 75.4 .113 59.1 .611 -32.1 ! 7.3 2000 .384 -173.1 1.562 71.0 .120 62.3 .600 -33.5 ! 6.5 2200 .396 178.2 1.460 67.6 .128 65.3 .579 -35.7 ! 5.8 2400 .415 171.8 1.374 63.1 .137 67.9 .559 -39.3 ! 5.2 2600 .428 167.7 1.277 60.6 .147 70.5 .555 -43.5 ! 4.6 2800 .427 163.1 1.237 57.9 .158 73.3 .560 -46.6 ! 4.4 3000 .426 157.2 1.169 54.9 .172 75.4 .558 -48.6 ! 3.8