! Filename: BFR92AWJ.S2P Version: 4.0 ! Philips part #: BFR92AW Date: Jun 1994 ! Bias condition: Vce=10V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .740 -21.9 28.607 160.4 .008 78.7 .950 -8.7 ! 42.7 100 .619 -49.3 23.458 140.0 .016 69.0 .830 -16.9 ! 34.6 200 .451 -80.6 16.348 120.0 .026 63.4 .677 -20.2 ! 27.9 300 .363 -101.3 12.056 109.4 .033 63.6 .600 -19.7 ! 24.2 400 .316 -116.6 9.447 102.6 .039 65.5 .559 -19.0 ! 21.6 500 .290 -127.5 7.735 97.9 .046 67.0 .536 -18.8 ! 19.6 600 .275 -136.8 6.559 94.2 .053 69.0 .524 -18.9 ! 18.1 700 .264 -144.1 5.686 91.1 .060 70.3 .518 -19.0 ! 16.8 800 .255 -151.0 5.019 88.4 .067 71.4 .516 -19.0 ! 15.6 900 .250 -157.3 4.489 85.8 .073 72.0 .513 -19.0 ! 14.6 1000 .248 -163.1 4.060 83.6 .080 72.5 .508 -19.0 ! 13.7 1200 .255 -173.3 3.431 79.5 .093 73.4 .493 -19.5 ! 12.2 1400 .270 -179.8 3.002 75.9 .108 74.1 .478 -21.3 ! 11.0 1600 .276 175.2 2.657 72.4 .121 74.2 .471 -24.2 ! 9.9 1800 .277 169.6 2.383 69.6 .133 74.9 .470 -26.0 ! 9.0 2000 .288 162.4 2.180 66.5 .146 75.2 .464 -27.0 ! 8.2 2200 .314 156.9 2.022 64.0 .159 75.4 .446 -28.4 ! 7.5 2400 .341 154.2 1.896 60.6 .173 75.6 .426 -32.0 ! 7.0 2600 .352 153.7 1.756 58.6 .184 75.4 .418 -36.8 ! 6.3 2800 .354 151.3 1.686 56.5 .197 76.1 .423 -40.3 ! 6.0 3000 .354 146.8 1.593 53.7 .211 76.3 .426 -42.4 ! 5.5