! Filename: BFR93AA.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=5V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .827 -18.1 14.761 166.3 .015 78.6 .972 -8.9 ! 41.0 100 .752 -43.3 13.042 148.6 .035 68.3 .887 -20.0 ! 32.7 200 .637 -76.8 10.271 128.6 .056 56.9 .723 -31.2 ! 25.7 300 .564 -100.5 7.982 115.6 .067 52.2 .606 -36.3 ! 21.7 400 .523 -116.9 6.438 106.9 .075 51.1 .531 -38.7 ! 19.0 500 .492 -130.8 5.481 99.4 .082 51.3 .485 -39.6 ! 17.1 600 .466 -139.7 4.652 94.5 .090 52.2 .455 -40.4 ! 15.4 700 .448 -145.7 4.077 90.2 .096 54.3 .435 -41.1 ! 14.1 800 .440 -154.6 3.590 86.1 .104 56.1 .422 -41.3 ! 12.9 900 .433 -159.7 3.245 82.6 .111 58.0 .414 -41.9 ! 11.9 1000 .428 -167.3 2.927 78.8 .118 59.3 .404 -42.5 ! 11.0 1200 .425 -175.6 2.500 72.5 .134 61.9 .392 -44.4 ! 9.5 1400 .433 178.5 2.186 66.8 .152 64.0 .383 -47.1 ! 8.4 1600 .429 171.6 1.968 62.9 .171 65.9 .383 -49.5 ! 7.5 1800 .420 163.9 1.763 58.2 .190 66.4 .381 -51.9 ! 6.5 2000 .432 157.0 1.647 54.7 .211 67.4 .375 -54.3 ! 5.9 2200 .449 150.8 1.508 50.5 .233 68.5 .352 -57.9 ! 5.1 2400 .463 146.6 1.417 46.4 .257 67.8 .344 -64.3 ! 4.6 2600 .454 145.2 1.342 43.4 .281 67.6 .345 -69.7 ! 4.1 2800 .449 137.3 1.279 40.7 .307 67.0 .348 -73.8 ! 3.7 3000 .479 132.2 1.207 37.6 .331 65.8 .332 -77.2 ! 3.3