! Filename: BFR93AB.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=5V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .704 -26.0 24.576 161.0 .014 77.0 .945 -13.9 ! 40.5 100 .617 -58.0 19.893 139.4 .030 64.2 .795 -28.7 ! 32.4 200 .509 -98.1 13.897 119.3 .044 57.3 .580 -40.4 ! 25.9 300 .456 -119.1 10.223 107.7 .055 56.0 .462 -44.2 ! 22.2 400 .433 -133.1 7.994 100.7 .063 57.6 .396 -45.6 ! 19.7 500 .435 -144.4 6.667 94.6 .072 58.9 .357 -45.6 ! 18.0 600 .414 -152.5 5.609 90.6 .081 61.1 .333 -45.7 ! 16.3 700 .394 -156.2 4.879 87.2 .091 62.8 .318 -46.0 ! 15.0 800 .407 -163.5 4.286 83.8 .100 64.0 .309 -45.7 ! 13.9 900 .389 -168.2 3.888 80.8 .110 65.1 .303 -46.0 ! 12.9 1000 .390 -173.0 3.469 77.6 .120 66.0 .294 -46.2 ! 11.9 1200 .392 179.2 2.959 72.2 .140 66.8 .281 -47.2 ! 10.5 1400 .402 175.0 2.583 66.9 .160 67.1 .275 -50.0 ! 9.3 1600 .392 170.1 2.312 63.7 .181 67.5 .275 -51.7 ! 8.3 1800 .382 161.7 2.053 59.3 .202 67.0 .275 -53.5 ! 7.3 2000 .405 158.4 1.935 55.6 .223 66.8 .265 -54.8 ! 6.8 2200 .410 149.9 1.767 52.0 .244 66.5 .243 -57.7 ! 6.0 2400 .432 150.7 1.656 48.1 .267 65.4 .232 -64.9 ! 5.5 2600 .431 146.4 1.547 45.2 .287 64.1 .231 -71.0 ! 4.9 2800 .408 142.6 1.474 41.8 .310 63.5 .233 -74.8 ! 4.4 3000 .440 136.9 1.399 39.0 .331 61.8 .218 -77.7 ! 4.1