! Filename: BFR93AC.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=5V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .575 -36.9 36.292 154.1 .012 74.7 .893 -19.8 ! 39.9 100 .469 -77.2 26.069 129.7 .024 61.3 .675 -37.3 ! 32.0 200 .415 -117.9 16.356 111.4 .038 61.4 .451 -47.4 ! 26.1 300 .386 -136.5 11.549 101.9 .048 63.3 .349 -49.6 ! 22.5 400 .376 -147.9 8.937 96.1 .058 65.4 .296 -50.3 ! 20.1 500 .383 -156.0 7.343 91.1 .069 67.4 .267 -49.9 ! 18.3 600 .374 -162.7 6.156 87.8 .080 68.3 .250 -49.6 ! 16.7 700 .350 -163.6 5.347 84.7 .091 70.0 .239 -49.6 ! 15.4 800 .373 -172.2 4.681 82.1 .103 69.8 .235 -49.2 ! 14.3 900 .348 -175.4 4.224 79.4 .115 70.2 .229 -49.4 ! 13.3 1000 .359 -179.5 3.783 76.4 .125 70.6 .224 -49.1 ! 12.4 1200 .361 173.4 3.205 71.6 .148 70.4 .213 -50.0 ! 10.9 1400 .394 171.0 2.798 66.8 .171 69.2 .206 -52.8 ! 9.9 1600 .364 169.2 2.495 63.6 .194 69.1 .208 -54.2 ! 8.8 1800 .355 160.6 2.242 59.6 .215 67.6 .207 -55.6 ! 7.8 2000 .383 155.4 2.087 56.0 .236 66.3 .198 -55.8 ! 7.3 2200 .387 148.8 1.895 52.8 .258 65.8 .175 -58.4 ! 6.4 2400 .399 148.9 1.781 48.9 .280 64.4 .164 -66.7 ! 5.9 2600 .423 145.2 1.676 46.0 .301 62.7 .163 -73.5 ! 5.5 2800 .393 141.0 1.591 43.5 .322 61.5 .166 -77.0 ! 4.9 3000 .418 136.6 1.499 39.7 .345 59.8 .150 -79.5 ! 4.4