! Filename: BFR93ACA.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .788 179.4 1.768 -1.2 .001 73.1 .996 -.9 100 .786 178.2 1.767 -3.5 .002 91.5 .995 -2.7 200 .788 176.7 1.770 -6.6 .006 102.8 1.000 -5.0 300 .792 175.2 1.768 -9.6 .010 112.7 1.007 -7.6 400 .797 173.8 1.768 -12.9 .014 121.7 1.011 -10.3 500 .806 172.2 1.776 -16.3 .019 127.0 1.018 -13.0 600 .816 170.6 1.782 -19.7 .026 129.7 1.027 -15.7 700 .829 168.8 1.790 -23.3 .033 132.8 1.039 -18.6 800 .843 167.2 1.794 -26.8 .043 134.7 1.050 -21.5 900 .861 165.3 1.801 -30.6 .053 136.8 1.063 -24.3 1000 .880 163.4 1.813 -34.5 .065 137.2 1.078 -27.4 1200 .926 159.3 1.830 -42.5 .095 137.4 1.110 -34.0 1400 .977 154.7 1.861 -51.5 .130 135.4 1.149 -41.2 1600 1.032 149.4 1.868 -61.6 .176 132.9 1.185 -49.0 1800 1.098 143.1 1.872 -72.1 .229 128.3 1.212 -57.9 2000 1.157 136.4 1.858 -84.1 .290 122.5 1.231 -68.0 2200 1.208 129.5 1.802 -97.8 .353 115.9 1.241 -79.7 2400 1.217 121.5 1.749 -112.7 .418 107.9 1.256 -91.9 2600 1.192 113.2 1.620 -128.5 .479 99.8 1.245 -103.4 2800 1.142 103.9 1.508 -144.6 .532 91.4 1.206 -114.4 3000 1.099 95.3 1.369 -160.0 .577 84.5 1.134 -124.8