! Filename: BFR93ACB.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .874 179.4 1.856 -1.0 .001 67.4 .995 -.9 100 .873 178.2 1.853 -3.1 .002 85.9 .995 -2.7 200 .874 176.8 1.857 -5.8 .005 106.2 1.000 -4.9 300 .879 175.2 1.856 -8.4 .008 120.1 1.007 -7.5 400 .883 173.8 1.857 -11.2 .013 129.3 1.010 -10.1 500 .891 172.3 1.865 -14.3 .018 135.0 1.017 -12.8 600 .900 170.7 1.872 -17.1 .025 137.5 1.026 -15.5 700 .914 169.0 1.882 -20.2 .033 140.2 1.037 -18.2 800 .928 167.4 1.888 -23.2 .043 141.2 1.047 -21.1 900 .944 165.6 1.898 -26.4 .054 142.2 1.060 -23.8 1000 .964 163.8 1.912 -29.8 .066 142.0 1.075 -26.8 1200 1.007 160.1 1.936 -36.6 .097 141.6 1.107 -33.1 1400 1.061 155.9 1.977 -44.2 .134 139.1 1.148 -39.9 1600 1.118 151.2 2.001 -52.9 .180 136.4 1.188 -47.2 1800 1.190 145.7 2.027 -61.7 .235 131.6 1.224 -55.6 2000 1.264 139.6 2.044 -71.9 .298 126.1 1.257 -65.0 2200 1.330 133.3 2.019 -83.7 .366 119.5 1.287 -76.2 2400 1.368 125.6 2.015 -97.0 .439 111.5 1.326 -88.1 2600 1.369 117.2 1.909 -111.7 .510 103.2 1.345 -99.8 2800 1.344 107.4 1.818 -126.9 .574 94.1 1.333 -111.5 3000 1.316 97.9 1.676 -141.7 .630 86.4 1.277 -122.8